Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-20-D
Part #:EL8420029.00
Catalog #:EL-B842-20-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | D: | 4.5 |
| O*: | 4.22 in | U: | 1.25 in |
| L: | 9.57 in | F: | 3.75 |
| O: | 4.5 in | J: | 7 in |
| H-Tap size: | 5/8-11 in | M: | 3.47 |
| K: | 3.5 in | B: | 9.63 |
| I: | 6.15 in | C: | 11.69 in |
| G: | 1.88 | N: | 8.12 |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| T: | 1.75 | O*: | 4.22 |
Technical Specifications
| Assembly: | B-D | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Output Key: | 3/8 x 3.00 | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output Diameter (in): | 1.750 in |
| Input Style: | Shaft | Center Distance (in): | 4.25 |
| Output RPM: | 87 | Output Shaft Assembly Code: | D |
| Output HP: | 8.458 | Shaft Seal Material: | Viton |
| Output Style: | D | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-B-D | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 9.462 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| Overhung Load: | 3,320 | Model Code: | B842 |
| Input HP: | 9.462 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.50 in | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 6092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,320 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054369 | Weight: | 90.00 LB |

