Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-40-D
Part #:EL8420032.00
Catalog #:EL-B842-40-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | G: | 1.88 |
| O*: | 4.22 in | L: | 9.57 in |
| J: | 7 in | C: | 11.69 in |
| K: | 3.5 in | O: | 4.5 in |
| A: | 6.13 | N: | 8.12 |
| H-Tap size: | 5/8-11 in | TAP Depth: | 1.19 in |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| D: | 4.5 | U: | 1.25 in |
| M: | 3.47 | B: | 9.63 |
| I: | 6.15 in | O*: | 4.22 |
Technical Specifications
| Series Code: | EL | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| Input Style: | Shaft | Overhung Load: | 3,715 |
| Output RPM: | 43 | Ratio Range: | 40:1 |
| Output HP: | 4.274 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Assembly: | B-D |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.262 | Gear Type: | Worm |
| Input HP: | 5.262 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2533 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Ratio: | 40:1 | Mounting Style: | Base |
| Series Style: | EL-B-D | Output Style: | D |
| Output Shaft Orientation: | LR | Model Code: | B842 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054390 | Weight: | 90.00 LB |

