Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-B842-50-D
Part #:EL8420033.00
Catalog #:EL-B842-50-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | C: | 11.69 in |
| I: | 6.15 in | O*: | 4.22 in |
| H-Tap size: | 5/8-11 in | M: | 3.47 |
| B: | 9.63 | F: | 3.75 |
| K: | 3.5 in | TAP Depth: | 1.19 in |
| Center Distance (in): | 4.25 in | N: | 8.12 |
| O: | 4.5 in | U: | 1.25 in |
| L: | 9.57 in | J: | 7 in |
| A: | 6.13 | D: | 4.5 |
| G: | 1.88 | O*: | 4.22 |
Technical Specifications
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2533 |
| Output Key: | 3/8 x 3.00 | Input HP: | 4.389 |
| Input Keyway: | 1/4 X 2.50 in | Input HP @ 1750 RPM: | 4.389 |
| Mounting Style: | Base | Output HP: | 3.426 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Reducer Style: | Worm - Right Angle |
| Series Style: | EL-B-D | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Ratio: | 50:1 |
| Model Code: | B842 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Output Style: | D |
| Output Shaft Assembly Code: | D | Input Style: | Shaft |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Overhung Load: | 3,730 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | B-D | Input Diameter (in): | 1.25 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| UPC: | 662959054406 | Weight: | 90.00 LB |

