Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-L-56
Part #:EL8420039.00
Catalog #:EL-BM842-10-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | TAP Depth: | 1.19 in |
| N: | 8.12 | U: | 1.25 in |
| K: | 3.5 in | Center Distance (in): | 4.25 in |
| BD: | 6.5 | L1: | 9.57 in |
| AJ: | 5.88 | T: | 1.75 |
| A: | 6.13 | BF: | 0.41 |
| AK: | 4.5 | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | B: | 9.63 |
| D: | 4.5 | F: | 3.75 |
| J: | 7 in | LM: | 11.25 |
| G: | 1.88 | BE: | 0.38 in |
| I: | 6.15 in |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Series Style: | EL-BM-L | Input Diameter (in): | 1.25 in |
| Input HP: | 14.93 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output HP: | 14 | Output Shaft Orientation: | L |
| Input Style: | Flexible Coupling Input | Output Style: | L |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Series Code: | EL |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 14.93 |
| Model Code: | BM842 | Thrust Rating - output shaft: | 1788 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Assembly: | BM-L | Input Bore (C Face): | 0.625 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Mounting Style: | Base | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.50 in |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output RPM: | 175 | Overhung Load: | 3,010 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 3/8 x 3.00 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 662959054468 | Weight: | 102.00 LB |

