Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-15-L-56
Part #:EL8420040.00
Catalog #:EL-BM842-15-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | G: | 1.88 |
| D: | 4.5 | I: | 6.15 in |
| TAP Depth: | 1.19 in | Center Distance (in): | 4.25 in |
| N: | 8.12 | L1: | 9.57 in |
| AK: | 4.5 | A: | 6.13 |
| AJ: | 5.88 | J: | 7 in |
| C: | 11.69 in | U: | 1.25 in |
| F: | 3.75 | B: | 9.63 |
| BE: | 0.38 in | BF: | 0.41 |
| H-Tap size: | 5/8-11 in | LM: | 11.25 |
| T: | 1.75 | K: | 3.5 in |
| BD: | 6.5 |
Technical Specifications
| Input HP: | 11.13 | Assembly: | BM-L |
| Output Shaft Assembly Code: | L | Overhung Load: | 3,190 |
| Output Style: | L | Ratio: | 15:1 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Center Distance (in): | 4.25 | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-L |
| Series Code: | EL | Input HP @ 1750 RPM: | 11.13 |
| Model Code: | BM842 | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 116 | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2319 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Output HP: | 10.2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Ratio Range: | 15:1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| UPC: | 662959054475 | Weight: | 102.00 LB |

