Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-20-L-56
Part #:EL8420041.00
Catalog #:EL-BM842-20-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | A: | 6.13 |
| F: | 3.75 | T: | 1.75 |
| J: | 7 in | O: | 4.5 in |
| TAP Depth: | 1.19 in | Center Distance (in): | 4.25 in |
| AK: | 4.5 | U: | 1.25 in |
| N: | 8.12 | LM: | 11.25 |
| H-Tap size: | 5/8-11 in | D: | 4.5 |
| I: | 6.15 in | C: | 11.69 in |
| BF: | 0.41 | G: | 1.88 |
| L1: | 9.57 in | K: | 3.5 in |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 6.5 |
Technical Specifications
| Output RPM: | 87 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Assembly: | BM-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM842 |
| Input HP @ 1750 RPM: | 9.462 | Mounting Style: | Base |
| Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Shaft Orientation: | L | Input Keyway: | 1/4 X 2.50 in |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | L | Ratio Range: | 20:1 |
| Output Style: | L | Overhung Load: | 3,320 |
| Thrust Rating - output shaft: | 2533 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series Code: | EL | Output HP: | 8.458 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Ratio: | 20:1 | Output Diameter (in): | 1.750 in |
| Series Style: | EL-BM-L | Input HP: | 9.462 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6092 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054482 | Weight: | 102.00 LB |

