Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-40-L-56
Part #:EL8420044.00
Catalog #:EL-BM842-40-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | U: | 1.25 in |
| BE: | 0.38 in | I: | 6.15 in |
| BF: | 0.41 | AK: | 4.5 |
| C: | 11.69 in | AJ: | 5.88 |
| BD: | 6.5 | N: | 8.12 |
| B: | 9.63 | Center Distance (in): | 4.25 in |
| K: | 3.5 in | TAP Depth: | 1.19 in |
| LM: | 11.25 | A: | 6.13 |
| G: | 1.88 | O: | 4.5 in |
| T: | 1.75 | D: | 4.5 |
| F: | 3.75 | H-Tap size: | 5/8-11 in |
| L1: | 9.57 in |
Technical Specifications
| Mounting Style: | Base | Gear Type: | Worm |
| Series Style: | EL-BM-L | Input Keyway: | 1/4 X 2.50 in |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output HP: | 4.274 |
| Output Diameter (in): | 1.750 in | Shaft Seal Material: | Viton |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Center Distance (in): | 4.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 3,715 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Input HP: | 5.262 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Key: | 3/8 x 3.00 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Code: | EL | Ratio: | 40:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 43 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 2533 |
| Model Code: | BM842 | Input HP @ 1750 RPM: | 5.262 |
| Input Diameter (in): | 1.25 in | Assembly: | BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6156 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054512 | Weight: | 102.00 LB |

