Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-L-56
Part #:EL8420046.00
Catalog #:EL-BM842-60-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | BE: | 0.38 in |
| AK: | 4.5 | D: | 4.5 |
| T: | 1.75 | LM: | 11.25 |
| BF: | 0.41 | O: | 4.5 in |
| TAP Depth: | 1.19 in | I: | 6.15 in |
| C: | 11.69 in | G: | 1.88 |
| H-Tap size: | 5/8-11 in | J: | 7 in |
| U: | 1.25 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | BD: | 6.5 |
| F: | 3.75 | A: | 6.13 |
| L1: | 9.57 in | K: | 3.5 in |
| B: | 9.63 |
Technical Specifications
| Output Style: | L | Output Key: | 3/8 x 3.00 |
| Ratio: | 60:1 | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Model Code: | BM842 |
| No. of Gear Reductions: | Single | Output HP: | 2.772 |
| Input RPM: | 1,750 | Assembly: | BM-L |
| Output Diameter (in): | 1.750 in | Input HP: | 3.681 |
| Output RPM: | 29 | Input Keyway: | 1/4 X 2.50 in |
| Series Code: | EL | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 1.25 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Output Shaft Orientation: | L | Series Style: | EL-BM-L |
| Frame Size: | 56C | Overhung Load: | 3,730 |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 3.681 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5989 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959054536 | Weight: | 102.00 LB |

