Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-100-L-56
Part #:EL8420048.00
Catalog #:EL-BM842-100-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | D: | 4.5 |
| K: | 3.5 in | O: | 4.5 in |
| G: | 1.88 | U: | 1.25 in |
| I: | 6.15 in | H-Tap size: | 5/8-11 in |
| A: | 6.13 | C: | 11.69 in |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| N: | 8.12 | LM: | 11.25 |
| BE: | 0.38 in | J: | 7 in |
| AJ: | 5.88 | F: | 3.75 |
| TAP Depth: | 1.19 in | L1: | 9.57 in |
| B: | 9.63 | BF: | 0.41 |
| BD: | 6.5 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output RPM: | 17 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Mounting Style: | Base | Service Factor: | 1 |
| Model Code: | BM842 | Output Shaft Orientation: | L |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Frame Size: | 56C |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Input HP: | 1.201 | Output HP: | 0.792 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.625 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Series Style: | EL-BM-L | Thrust Rating - output shaft: | 2533 |
| Output Style: | L | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 1.201 | Assembly: | BM-L |
| Output Key: | 3/8 x 3.00 | Motor Frame Size: | 56 |
| Input Diameter (in): | 1.25 in | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054550 | Weight: | 102.00 LB |

