Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-7.5-R-56
Part #:EL8420050.00
Catalog #:EL-BM842-7.5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.75 |
| G: | 1.88 | L1: | 9.57 in |
| H-Tap size: | 5/8-11 in | D: | 4.5 |
| LM: | 11.25 | O: | 4.5 in |
| N: | 8.12 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | B: | 9.63 |
| AJ: | 5.88 | BD: | 6.5 |
| K: | 3.5 in | I: | 6.15 in |
| BF: | 0.41 | A: | 6.13 |
| F: | 3.75 | C: | 11.69 in |
| TAP Depth: | 1.19 in |
Technical Specifications
| Ratio: | 7.5:1 | Series Style: | EL-BM-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1640 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Overhung Load: | 2,930 | Assembly: | BM-R |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Output HP: | 15.36 |
| Input Keyway: | 1/4 X 2.50 in | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 16.27 |
| Model Code: | BM842 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.750 in | Frame Size: | 56C |
| Mounting Style: | Base | Motor Frame Size: | 56 |
| Output Style: | R | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft Orientation: | R |
| Output RPM: | 233 | Series Code: | EL |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Input HP @ 1750 RPM: | 16.27 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Diameter (in): | 1.25 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959054574 | Weight: | 102.00 LB |

