Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-R-56
Part #:EL8420051.00
Catalog #:EL-BM842-10-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.25 | BE: | 0.38 in |
| H-Tap size: | 5/8-11 in | BD: | 6.5 |
| O: | 4.5 in | T: | 1.75 |
| AK: | 4.5 | A: | 6.13 |
| F: | 3.75 | C: | 11.69 in |
| BF: | 0.41 | U: | 1.25 in |
| J: | 7 in | N: | 8.12 |
| K: | 3.5 in | Center Distance (in): | 4.25 in |
| G: | 1.88 | TAP Depth: | 1.19 in |
| D: | 4.5 | AJ: | 5.88 |
| I: | 6.15 in | L1: | 9.57 in |
| B: | 9.63 |
Technical Specifications
| Motor Frame Size: | 56 | Product Type: | Right Angle |
| Output HP: | 14 | Input Diameter (in): | 1.25 in |
| Output Shaft Orientation: | R | Input Bore (C Face): | 0.625 |
| Output Style: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Series Code: | EL | Overhung Load: | 3,010 |
| Mounting Style: | Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Series Style: | EL-BM-R | Model Code: | BM842 |
| Input Style: | Flexible Coupling Input | Frame Size: | 56C |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 1788 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.93 | Reducer Style: | Worm - Right Angle |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Input HP: | 14.93 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.750 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5042 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
General Specifications
| UPC: | 662959054581 | Weight: | 102.00 LB |

