Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-R-56
Part #:EL8420054.00
Catalog #:EL-BM842-25-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | O: | 4.5 in |
| C: | 11.69 in | G: | 1.88 |
| U: | 1.25 in | K: | 3.5 in |
| Center Distance (in): | 4.25 in | I: | 6.15 in |
| AK: | 4.5 | J: | 7 in |
| A: | 6.13 | B: | 9.63 |
| T: | 1.75 | L1: | 9.57 in |
| AJ: | 5.88 | N: | 8.12 |
| F: | 3.75 | LM: | 11.25 |
| BF: | 0.41 | D: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
| H-Tap size: | 5/8-11 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 4.25 |
| Input HP: | 7.94 | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Frame Size: | 56C |
| Series Style: | EL-BM-R | Assembly: | BM-R |
| Ratio Range: | 25:1 | Output Diameter (in): | 1.750 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM842 |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 7.94 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Output Style: | R |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Thrust Rating - output shaft: | 2533 | Output HP: | 6.946 |
| Input Keyway: | 1/4 X 2.50 in | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Overhung Load: | 3,445 |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Output RPM: | 70 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| UPC: | 662959054604 | Weight: | 102.00 LB |

