Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-30-R-56
Part #:EL8420055.00
Catalog #:EL-BM842-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | LM: | 11.25 |
| U: | 1.25 in | BE: | 0.38 in |
| K: | 3.5 in | B: | 9.63 |
| H-Tap size: | 5/8-11 in | Center Distance (in): | 4.25 in |
| N: | 8.12 | L1: | 9.57 in |
| I: | 6.15 in | A: | 6.13 |
| BD: | 6.5 | F: | 3.75 |
| T: | 1.75 | BF: | 0.41 |
| AK: | 4.5 | C: | 11.69 in |
| AJ: | 5.88 | D: | 4.5 |
| G: | 1.88 | TAP Depth: | 1.19 in |
| J: | 7 in |
Technical Specifications
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | R | Series Code: | EL |
| Overhung Load: | 3,550 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 6.481 | Ratio: | 30:1 |
| Frame Size: | 56C | Output Shaft Assembly Code: | R |
| Output HP: | 5.517 | Center Distance (in): | 4.25 |
| Output Style: | R | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Input Keyway: | 1/4 X 2.50 in | Input HP: | 6.481 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-BM-R | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Assembly: | BM-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Model Code: | BM842 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 58 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 x 3.00 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 5960 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054611 | Weight: | 102.00 LB |

