Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-50-R-56
Part #:EL8420057.00
Catalog #:EL-BM842-50-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | K: | 3.5 in |
| AK: | 4.5 | B: | 9.63 |
| AJ: | 5.88 | LM: | 11.25 |
| F: | 3.75 | BF: | 0.41 |
| TAP Depth: | 1.19 in | N: | 8.12 |
| I: | 6.15 in | A: | 6.13 |
| G: | 1.88 | D: | 4.5 |
| C: | 11.69 in | T: | 1.75 |
| L1: | 9.57 in | BE: | 0.38 in |
| H-Tap size: | 5/8-11 in | BD: | 6.5 |
| U: | 1.25 in | O: | 4.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | BM842 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Key: | 3/8 x 3.00 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.389 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.750 in |
| Output Style: | R | Output HP: | 3.426 |
| Motor Frame Size: | 56 | Ratio Range: | 50:1 |
| Overhung Load: | 3,730 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.50 in |
| Series Code: | EL | Assembly: | BM-R |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Ratio: | 50:1 |
| Input HP: | 4.389 | Output Shaft Orientation: | R |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Frame Size: | 56C | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Style: | EL-BM-R | Thrust Rating - output shaft: | 2533 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6170 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959054635 | Weight: | 102.00 LB |

