Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-7.5-D-56
Part #:EL8420062.00
Catalog #:EL-BM842-7.5-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | LM: | 11.25 |
| K: | 3.5 in | C: | 11.69 in |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| N: | 8.12 | H-Tap size: | 5/8-11 in |
| B: | 9.63 | BF: | 0.41 |
| U: | 1.25 in | T: | 1.75 |
| L1: | 9.57 in | TAP Depth: | 1.19 in |
| BE: | 0.38 in | O*: | 4.22 in |
| BD: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | G: | 1.88 |
| F: | 3.75 | D: | 4.5 |
| I: | 6.15 in | J: | 7 in |
| O*: | 4.22 |
Technical Specifications
| Output HP: | 15.36 | Input HP: | 16.27 |
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series Style: | EL-BM-D | Model Code: | BM842 |
| Thrust Rating - output shaft: | 1640 | Mounting Style: | Base |
| Assembly: | BM-D | Output Diameter (in): | 1.750 in |
| Input Bore (C Face): | 0.625 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Series Code: | EL | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load: | 2,930 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 16.27 |
| Output Style: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 4148 in/lbs |
General Specifications
| UPC: | 662959054680 | Weight: | 102.00 LB |

