Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-D-56
Part #:EL8420063.00
Catalog #:EL-BM842-10-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | LM: | 11.25 |
| K: | 3.5 in | BE: | 0.38 in |
| O*: | 4.22 in | AK: | 4.5 |
| O: | 4.5 in | H-Tap size: | 5/8-11 in |
| D: | 4.5 | T: | 1.75 |
| U: | 1.25 in | B: | 9.63 |
| C: | 11.69 in | AJ: | 5.88 |
| J: | 7 in | BD: | 6.5 |
| L1: | 9.57 in | G: | 1.88 |
| A: | 6.13 | F: | 3.75 |
| Center Distance (in): | 4.25 in | BF: | 0.41 |
| N: | 8.12 | I: | 6.15 in |
| O*: | 4.22 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 1788 |
| Input Bore (C Face): | 0.625 | Assembly: | BM-D |
| Output Diameter (in): | 1.750 in | Overhung Load: | 3,010 |
| Motor Frame Size: | 56 | Series Style: | EL-BM-D |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Model Code: | BM842 | Output HP: | 14 |
| Ratio Range: | 10:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output Style: | D | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Input HP: | 14.93 |
| Series Code: | EL | Output Shaft Orientation: | LR |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.93 | Output RPM: | 175 |
| Input Keyway: | 1/4 X 2.50 in | Frame Size: | 56C |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | D |
| Ratio: | 10:1 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5042 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959054697 | Weight: | 102.00 LB |

