Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-D-56
Part #:EL8420066.00
Catalog #:EL-BM842-25-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.57 in | O*: | 4.22 in |
| F: | 3.75 | G: | 1.88 |
| O: | 4.5 in | BF: | 0.41 |
| N: | 8.12 | BD: | 6.5 |
| J: | 7 in | C: | 11.69 in |
| A: | 6.13 | H-Tap size: | 5/8-11 in |
| TAP Depth: | 1.19 in | T: | 1.75 |
| BE: | 0.38 in | D: | 4.5 |
| K: | 3.5 in | AK: | 4.5 |
| Center Distance (in): | 4.25 in | B: | 9.63 |
| I: | 6.15 in | LM: | 11.25 |
| U: | 1.25 in | AJ: | 5.88 |
| O*: | 4.22 |
Technical Specifications
| Output HP: | 6.946 | Overhung Load: | 3,445 |
| Output Style: | D | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Ratio Range: | 25:1 | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 2533 | Input HP @ 1750 RPM: | 7.94 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 x 3.00 |
| Assembly: | BM-D | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | Mounting Style: | Base |
| Input HP: | 7.94 | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Series Code: | EL | Output Shaft Orientation: | LR |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Series Style: | EL-BM-D | Frame Size: | 56C |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BM842 | Input Keyway: | 1/4 X 2.50 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 25:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| UPC: | 662959054727 | Weight: | 102.00 LB |

