Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-30-D-56
Part #:EL8420067.00
Catalog #:EL-BM842-30-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | F: | 3.75 |
| L1: | 9.57 in | TAP Depth: | 1.19 in |
| H-Tap size: | 5/8-11 in | T: | 1.75 |
| N: | 8.12 | G: | 1.88 |
| O: | 4.5 in | BD: | 6.5 |
| A: | 6.13 | LM: | 11.25 |
| O*: | 4.22 in | B: | 9.63 |
| AK: | 4.5 | U: | 1.25 in |
| D: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | J: | 7 in |
| C: | 11.69 in | I: | 6.15 in |
| K: | 3.5 in | BE: | 0.38 in |
| O*: | 4.22 |
Technical Specifications
| Series Code: | EL | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | D | Overhung Load: | 3,550 |
| Gear Type: | Worm | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 6.481 | Input RPM: | 1,750 |
| Model Code: | BM842 | Assembly: | BM-D |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 58 |
| Ratio: | 30:1 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 6.481 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 x 3.00 | Input Keyway: | 1/4 X 2.50 in |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.750 in |
| Output Style: | D | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 5.517 | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5960 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054734 | Weight: | 102.00 LB |

