Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-50-D-56
Part #:EL8420069.00
Catalog #:EL-BM842-50-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.75 | L1: | 9.57 in |
| TAP Depth: | 1.19 in | O: | 4.5 in |
| A: | 6.13 | T: | 1.75 |
| B: | 9.63 | I: | 6.15 in |
| J: | 7 in | K: | 3.5 in |
| C: | 11.69 in | BF: | 0.41 |
| U: | 1.25 in | N: | 8.12 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 6.5 | H-Tap size: | 5/8-11 in |
| D: | 4.5 | LM: | 11.25 |
| O*: | 4.22 in | G: | 1.88 |
| O*: | 4.22 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Output Diameter (in): | 1.750 in |
| Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 x 3.00 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-D | Service Factor: | 1 |
| Product Type: | Right Angle | Overhung Load: | 3,730 |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 2.50 in |
| Output Style: | D | Series Code: | EL |
| Output RPM: | 35 | Center Distance (in): | 4.25 |
| Input HP: | 4.389 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output HP: | 3.426 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM842 |
| Output Shaft Assembly Code: | D | Thrust Rating - output shaft: | 2533 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Orientation: | LR | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Ratio Range: | 50:1 | Input HP @ 1750 RPM: | 4.389 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6170 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054758 | Weight: | 102.00 LB |

