Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-80-D-56
Part #:EL8420071.00
Catalog #:EL-BM842-80-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | A: | 6.13 |
| H-Tap size: | 5/8-11 in | U: | 1.25 in |
| G: | 1.88 | D: | 4.5 |
| J: | 7 in | T: | 1.75 |
| AJ: | 5.88 | BD: | 6.5 |
| K: | 3.5 in | Center Distance (in): | 4.25 in |
| L1: | 9.57 in | TAP Depth: | 1.19 in |
| C: | 11.69 in | B: | 9.63 |
| LM: | 11.25 | F: | 3.75 |
| O: | 4.5 in | O*: | 4.22 in |
| BF: | 0.41 | AK: | 4.5 |
| N: | 8.12 | I: | 6.15 in |
| O*: | 4.22 |
Technical Specifications
| Output Diameter (in): | 1.750 in | Output Key: | 3/8 x 3.00 |
| Mounting Style: | Base | Frame Size: | 56C |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | D | Series Style: | EL-BM-D |
| Series Code: | EL | Input HP: | 1.76 |
| Input Diameter (in): | 1.25 in | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.50 in |
| Output HP: | 1.257 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Output Style: | D |
| Model Code: | BM842 | Output RPM: | 21 |
| Service Factor: | 1 | Output Shaft Orientation: | LR |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 2533 |
| Ratio Range: | 80:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 1.76 |
| No. of Gear Reductions: | Single | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 80:1 | Overhung Load: | 3,740 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,740 lb |
| Output Torque Rating (in-lb): | 3620 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054772 | Weight: | 102.00 LB |

