Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-L-140
Part #:EL8420075.00
Catalog #:EL-BM842-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | B: | 9.63 |
| H-Tap size: | 5/8-11 in | LM: | 11.25 |
| I: | 6.15 in | D: | 4.5 |
| N: | 8.12 | G: | 1.88 |
| O: | 4.5 in | C: | 11.69 in |
| Center Distance (in): | 4.25 in | O*: | 4.22 in |
| J: | 7 in | K: | 3.5 in |
| F: | 3.75 | L1: | 9.57 in |
| BD: | 6.5 | AJ: | 5.88 |
| BE: | 0.38 in | U: | 1.25 in |
| T: | 1.75 | AK: | 4.5 |
| BF: | 0.41 | A: | 6.13 |
Technical Specifications
| Output Shaft Orientation: | L | Overhung Load: | 3,010 |
| Input HP: | 14.93 | Assembly: | BM-L |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Frame Size: | 140TC | Keyway: | 3/16 X 3/32 |
| Output RPM: | 175 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output HP: | 14 |
| Ratio: | 10:1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.750 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Series Style: | EL-BM-L |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Model Code: | BM842 | Thrust Rating - output shaft: | 1788 |
| Gear Type: | Worm | Mounting Style: | Base |
| Output Style: | L | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | L |
| Series Code: | EL | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.93 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5042 in/lbs |
General Specifications
| UPC: | 662959054819 | Weight: | 102.00 LB |
| Packaged Length: | 40.00 IN | Packaged Width: | 37.00 IN |
| Packaged Height: | 17.50 IN |

