Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-L-140
Part #:EL8420078.00
Catalog #:EL-BM842-25-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | N: | 8.12 |
| K: | 3.5 in | A: | 6.13 |
| F: | 3.75 | T: | 1.75 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | TAP Depth: | 1.19 in |
| AK: | 4.5 | J: | 7 in |
| D: | 4.5 | BD: | 6.5 |
| C: | 11.69 in | LM: | 11.25 |
| L1: | 9.57 in | H-Tap size: | 5/8-11 in |
| G: | 1.88 | I: | 6.15 in |
| AJ: | 5.88 | U: | 1.25 in |
| O: | 4.5 in |
Technical Specifications
| Series Style: | EL-BM-L | Output Style: | L |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Output Diameter (in): | 1.750 in | Motor Frame Size: | 140 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM842 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 70 |
| Output HP: | 6.946 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.50 in | Overhung Load: | 3,445 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | BM-L | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 7.94 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Series Code: | EL | Input HP: | 7.94 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| UPC: | 662959054840 | Weight: | 102.00 LB |

