Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-30-L-140
Part #:EL8420079.00
Catalog #:EL-BM842-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | TAP Depth: | 1.19 in |
| Center Distance (in): | 4.25 in | O: | 4.5 in |
| A: | 6.13 | D: | 4.5 |
| BF: | 0.41 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 6.15 in |
| L1: | 9.57 in | AK: | 4.5 |
| F: | 3.75 | J: | 7 in |
| K: | 3.5 in | H-Tap size: | 5/8-11 in |
| C: | 11.69 in | N: | 8.12 |
| G: | 1.88 | LM: | 11.25 |
| BD: | 6.5 | U: | 1.25 in |
| B: | 9.63 |
Technical Specifications
| Input HP @ 1750 RPM: | 6.481 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | L | Output Diameter (in): | 1.750 in |
| Product Type: | Right Angle | Input HP: | 6.481 |
| Input Keyway: | 1/4 X 2.50 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Output Shaft Orientation: | L |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Output RPM: | 58 |
| Input Bore (C Face): | 0.875 | Series Style: | EL-BM-L |
| Ratio Range: | 30:1 | Model Code: | BM842 |
| Series Code: | EL | Output Shaft Assembly Code: | L |
| Reducer: | Worm - Right Angle | Overhung Load: | 3,550 |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Ratio: | 30:1 | Thrust Rating - output shaft: | 2533 |
| Input Diameter (in): | 1.25 in | Output HP: | 5.517 |
| Assembly: | BM-L | Input Style: | Flexible Coupling Input |
| Mounting Style: | Base | Output Key: | 3/8 x 3.00 |
| Motor Frame Size: | 140 | Service Factor: | 1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5960 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054857 | Weight: | 102.00 LB |

