Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-40-L-140
Part #:EL8420080.00
Catalog #:EL-BM842-40-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 in | O: | 4.5 in |
| LM: | 11.25 | BE: | 0.38 in |
| I: | 6.15 in | C: | 11.69 in |
| J: | 7 in | B: | 9.63 |
| BD: | 6.5 | K: | 3.5 in |
| N: | 8.12 | AJ: | 5.88 |
| BF: | 0.41 | F: | 3.75 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| L1: | 9.57 in | G: | 1.88 |
| T: | 1.75 | AK: | 4.5 |
| U: | 1.25 in | A: | 6.13 |
| TAP Depth: | 1.19 in |
Technical Specifications
| Output Shaft Orientation: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.25 |
| Output HP: | 4.274 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2533 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | L |
| Series Code: | EL | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 5.262 |
| Motor Frame Size: | 140 | Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Overhung Load: | 3,715 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | BM-L |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Output Style: | L | Input HP: | 5.262 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Key: | 3/8 x 3.00 |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Model Code: | BM842 | Series Style: | EL-BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 6156 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
General Specifications
| UPC: | 662959054864 | Weight: | 102.00 LB |

