Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-L-140
Part #:EL8420082.00
Catalog #:EL-BM842-60-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | I: | 6.15 in |
| TAP Depth: | 1.19 in | U: | 1.25 in |
| C: | 11.69 in | Center Distance (in): | 4.25 in |
| B: | 9.63 | BE: | 0.38 in |
| N: | 8.12 | AK: | 4.5 |
| K: | 3.5 in | AJ: | 5.88 |
| G: | 1.88 | LM: | 11.25 |
| BF: | 0.41 | H-Tap size: | 5/8-11 in |
| L1: | 9.57 in | J: | 7 in |
| T: | 1.75 | A: | 6.13 |
| BD: | 6.5 | O: | 4.5 in |
| F: | 3.75 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Mounting Style: | Base |
| Ratio Range: | 60:1 | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.750 in | Center Distance (in): | 4.25 |
| Assembly: | BM-L | Output Key: | 3/8 x 3.00 |
| Output RPM: | 29 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2533 | Output Shaft Orientation: | L |
| Model Code: | BM842 | Input HP @ 1750 RPM: | 3.681 |
| Input Keyway: | 1/4 X 2.50 in | Input HP: | 3.681 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Output HP: | 2.772 | Series Style: | EL-BM-L |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Overhung Load: | 3,730 |
| Series Code: | EL | Motor Frame Size: | 140 |
| Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959054888 | Weight: | 102.00 LB |

