Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-80-L-140
Part #:EL8420083.00
Catalog #:EL-BM842-80-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 1.75 |
| B: | 9.63 | C: | 11.69 in |
| N: | 8.12 | O: | 4.5 in |
| F: | 3.75 | U: | 1.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| LM: | 11.25 | J: | 7 in |
| BD: | 6.5 | D: | 4.5 |
| H-Tap size: | 5/8-11 in | BE: | 0.38 in |
| G: | 1.88 | TAP Depth: | 1.19 in |
| BF: | 0.41 | I: | 6.15 in |
| L1: | 9.57 in | K: | 3.5 in |
| A: | 6.13 |
Technical Specifications
| Output HP: | 1.257 | Series Style: | EL-BM-L |
| Assembly: | BM-L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | L |
| Model Code: | BM842 | Input Keyway: | 1/4 X 2.50 in |
| Thrust Rating - output shaft: | 2533 | Input Diameter (in): | 1.25 in |
| Frame Size: | 140TC | Ratio: | 80:1 |
| Output Shaft Orientation: | L | Output Diameter (in): | 1.750 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP: | 1.76 |
| Mounting Style: | Base | Overhung Load: | 3,740 |
| Motor Frame Size: | 140 | Series Code: | EL |
| Input HP @ 1750 RPM: | 1.76 | Output RPM: | 21 |
| Output Key: | 3/8 x 3.00 | Input Style: | Flexible Coupling Input |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Output Torque Rating (in-lb): | 3620 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959054895 | Weight: | 102.00 LB |

