Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-100-L-140
Part #:EL8420084.00
Catalog #:EL-BM842-100-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | K: | 3.5 in |
| J: | 7 in | L1: | 9.57 in |
| BE: | 0.38 in | G: | 1.88 |
| D: | 4.5 | LM: | 11.25 |
| AK: | 4.5 | AJ: | 5.88 |
| B: | 9.63 | U: | 1.25 in |
| C: | 11.69 in | BD: | 6.5 |
| F: | 3.75 | A: | 6.13 |
| N: | 8.12 | T: | 1.75 |
| TAP Depth: | 1.19 in | I: | 6.15 in |
| H-Tap size: | 5/8-11 in | O: | 4.5 in |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Output HP: | 0.792 | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Model Code: | BM842 |
| Input RPM: | 1,750 | Output Style: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/4 X 2.50 in |
| Output RPM: | 17 | Series Code: | EL |
| Gear Type: | Worm | Output Diameter (in): | 1.750 in |
| Ratio Range: | 100:1 to 250:1 | Input HP: | 1.201 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | L |
| Motor Frame Size: | 140 | Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Series Style: | EL-BM-L | Shaft Seal Material: | Viton |
| Assembly: | BM-L | Output Key: | 3/8 x 3.00 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2533 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.201 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 2852 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
General Specifications
| UPC: | 662959054901 | Weight: | 102.00 LB |

