Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-R-140
Part #:EL8420090.00
Catalog #:EL-BM842-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | F: | 3.75 |
| BE: | 0.38 in | BD: | 6.5 |
| I: | 6.15 in | K: | 3.5 in |
| T: | 1.75 | C: | 11.69 in |
| U: | 1.25 in | N: | 8.12 |
| LM: | 11.25 | J: | 7 in |
| BF: | 0.41 | H-Tap size: | 5/8-11 in |
| AJ: | 5.88 | G: | 1.88 |
| A: | 6.13 | D: | 4.5 |
| Center Distance (in): | 4.25 in | TAP Depth: | 1.19 in |
| AK: | 4.5 | L1: | 9.57 in |
| O: | 4.5 in |
Technical Specifications
| Frame Size: | 140TC | Motor Frame Size: | 140 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | R |
| Overhung Load: | 3,445 | Reducer Style: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.50 in |
| Series Style: | EL-BM-R | Output Key: | 3/8 x 3.00 |
| Output Style: | R | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 7.94 |
| Mounting Style: | Base | Series Code: | EL |
| Assembly: | BM-R | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Model Code: | BM842 |
| Thrust Rating - output shaft: | 2533 | Output HP: | 6.946 |
| Input HP: | 7.94 | Output RPM: | 70 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio: | 25:1 |
| Output Diameter (in): | 1.750 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6254 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
General Specifications
| UPC: | 662959054956 | Weight: | 102.00 LB |

