Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-R-140
Part #:EL8420094.00
Catalog #:EL-BM842-60-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 9.63 |
| O: | 4.5 in | TAP Depth: | 1.19 in |
| T: | 1.75 | I: | 6.15 in |
| L1: | 9.57 in | F: | 3.75 |
| N: | 8.12 | A: | 6.13 |
| K: | 3.5 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | H-Tap size: | 5/8-11 in |
| U: | 1.25 in | AJ: | 5.88 |
| BE: | 0.38 in | LM: | 11.25 |
| C: | 11.69 in | J: | 7 in |
| BD: | 6.5 | G: | 1.88 |
| BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2533 | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Overhung Load: | 3,730 |
| Motor Frame Size: | 140 | Input HP: | 3.681 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Assembly: | BM-R | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Series Code: | EL |
| Output Style: | R | Input HP @ 1750 RPM: | 3.681 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | R |
| Input Style: | Flexible Coupling Input | Output HP: | 2.772 |
| Input Keyway: | 1/4 X 2.50 in | Reducer: | Worm - Right Angle |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BM842 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 x 3.00 | Series Style: | EL-BM-R |
| Output Diameter (in): | 1.750 in | Output RPM: | 29 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959054994 | Weight: | 102.00 LB |

