Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-100-R-140
Part #:EL8420096.00
Catalog #:EL-BM842-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | O: | 4.5 in |
| B: | 9.63 | BD: | 6.5 |
| AK: | 4.5 | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | D: | 4.5 |
| J: | 7 in | N: | 8.12 |
| F: | 3.75 | I: | 6.15 in |
| BE: | 0.38 in | BF: | 0.41 |
| A: | 6.13 | L1: | 9.57 in |
| Center Distance (in): | 4.25 in | K: | 3.5 in |
| LM: | 11.25 | TAP Depth: | 1.19 in |
| G: | 1.88 | AJ: | 5.88 |
| T: | 1.75 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP: | 1.201 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Input Bore (C Face): | 0.875 | Output Key: | 3/8 x 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Reducer Style: | Worm - Right Angle | Model Code: | BM842 |
| Output HP: | 0.792 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Ratio Range: | 100:1 to 250:1 |
| Input Keyway: | 1/4 X 2.50 in | Output RPM: | 17 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Thrust Rating - output shaft: | 2533 | Mounting Style: | Base |
| Ratio: | 100:1 | Motor Frame Size: | 140 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.750 in |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.201 |
| Output Style: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Series Style: | EL-BM-R |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2852 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
General Specifications
| UPC: | 662959055014 | Weight: | 102.00 LB |

