Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-D-140
Part #:EL8420099.00
Catalog #:EL-BM842-10-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | G: | 1.88 |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 3.75 | LM: | 11.25 |
| I: | 6.15 in | U: | 1.25 in |
| K: | 3.5 in | D: | 4.5 |
| B: | 9.63 | C: | 11.69 in |
| L1: | 9.57 in | O*: | 4.22 in |
| TAP Depth: | 1.19 in | J: | 7 in |
| BD: | 6.5 | N: | 8.12 |
| H-Tap size: | 5/8-11 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | BF: | 0.41 |
| A: | 6.13 | T: | 1.75 |
| O*: | 4.22 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | D | Series Style: | EL-BM-D |
| Output Shaft Orientation: | LR | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Thrust Rating - output shaft: | 1788 | Motor Frame Size: | 140 |
| Input HP: | 14.93 | Ratio: | 10:1 |
| Overhung Load: | 3,010 | Reducer Style: | Worm - Right Angle |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.750 in | Output Key: | 3/8 x 3.00 |
| Output HP: | 14 | Output Style: | D |
| Model Code: | BM842 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Frame Size: | 140TC |
| Mounting Style: | Base | Input Bore (C Face): | 0.875 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 14.93 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5042 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055045 | Weight: | 102.00 LB |

