Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-D-140
Part #:EL8420102.00
Catalog #:EL-BM842-25-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.63 | T: | 1.75 |
| I: | 6.15 in | K: | 3.5 in |
| BF: | 0.41 | N: | 8.12 |
| BD: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | G: | 1.88 |
| D: | 4.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | LM: | 11.25 |
| O: | 4.5 in | C: | 11.69 in |
| BE: | 0.38 in | F: | 3.75 |
| O*: | 4.22 in | J: | 7 in |
| L1: | 9.57 in | H-Tap size: | 5/8-11 in |
| A: | 6.13 | TAP Depth: | 1.19 in |
| O*: | 4.22 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Input HP: | 7.94 | Mounting Style: | Base |
| Output Shaft Orientation: | LR | Assembly: | BM-D |
| Thrust Rating - output shaft: | 2533 | Product Type: | Right Angle |
| Output Style: | D | Series Style: | EL-BM-D |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output HP: | 6.946 | Output Diameter (in): | 1.750 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.94 | Service Factor: | 1 |
| Series Code: | EL | Output Key: | 3/8 x 3.00 |
| Model Code: | BM842 | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 140TC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | D | Overhung Load: | 3,445 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 6254 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
General Specifications
| UPC: | 662959055076 | Weight: | 102.00 LB |

