Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-50-D-140
Part #:EL8420105.00
Catalog #:EL-BM842-50-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | J: | 7 in |
| F: | 3.75 | I: | 6.15 in |
| Center Distance (in): | 4.25 in | B: | 9.63 |
| TAP Depth: | 1.19 in | LM: | 11.25 |
| K: | 3.5 in | G: | 1.88 |
| AJ: | 5.88 | O: | 4.5 in |
| BF: | 0.41 | T: | 1.75 |
| N: | 8.12 | D: | 4.5 |
| O*: | 4.22 in | BE: | 0.38 in |
| U: | 1.25 in | A: | 6.13 |
| L1: | 9.57 in | C: | 11.69 in |
| BD: | 6.5 | H-Tap size: | 5/8-11 in |
| O*: | 4.22 |
Technical Specifications
| Thrust Rating - output shaft: | 2533 | Input Style: | Flexible Coupling Input |
| Input HP: | 4.389 | Service Factor: | 1 |
| Assembly: | BM-D | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 0.875 | Input Keyway: | 1/4 X 2.50 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | EL | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output HP: | 3.426 |
| Output Key: | 3/8 x 3.00 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Output Diameter (in): | 1.750 in | Input HP @ 1750 RPM: | 4.389 |
| Output Shaft Assembly Code: | D | Output RPM: | 35 |
| Motor Frame Size: | 140 | Ratio: | 50:1 |
| Mounting Style: | Base | Gear Type: | Worm |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 4.25 |
| Reducer Style: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Model Code: | BM842 | Output Style: | D |
| Series Style: | EL-BM-D | Overhung Load: | 3,730 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 6170 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959055106 | Weight: | 102.00 LB |

