Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-D-140
Part #:EL8420106.00
Catalog #:EL-BM842-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | L1: | 9.57 in |
| J: | 7 in | O: | 4.5 in |
| I: | 6.15 in | D: | 4.5 |
| H-Tap size: | 5/8-11 in | K: | 3.5 in |
| U: | 1.25 in | AK: | 4.5 |
| C: | 11.69 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | T: | 1.75 |
| BF: | 0.41 | F: | 3.75 |
| B: | 9.63 | LM: | 11.25 |
| BE: | 0.38 in | O*: | 4.22 in |
| A: | 6.13 | TAP Depth: | 1.19 in |
| G: | 1.88 | BD: | 6.5 |
| O*: | 4.22 |
Technical Specifications
| Input RPM: | 1,750 | Output Style: | D |
| Ratio: | 60:1 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Frame Size: | 140TC |
| Output RPM: | 29 | Input HP @ 1750 RPM: | 3.681 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Output HP: | 2.772 | Output Shaft Assembly Code: | D |
| Reducer Style: | Worm - Right Angle | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Output Diameter (in): | 1.750 in |
| No. of Gear Reductions: | Single | Overhung Load: | 3,730 |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | BM842 | Input HP: | 3.681 |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Series Style: | EL-BM-D | Input Keyway: | 1/4 X 2.50 in |
| Assembly: | BM-D | Ratio Range: | 60:1 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 5989 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055113 | Weight: | 102.00 LB |

