Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-100-D-140
Part #:EL8420108.00
Catalog #:EL-BM842-100-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | K: | 3.5 in |
| A: | 6.13 | Center Distance (in): | 4.25 in |
| LM: | 11.25 | O*: | 4.22 in |
| T: | 1.75 | O: | 4.5 in |
| J: | 7 in | U: | 1.25 in |
| L1: | 9.57 in | TAP Depth: | 1.19 in |
| B: | 9.63 | C: | 11.69 in |
| AK: | 4.5 | F: | 3.75 |
| BF: | 0.41 | N: | 8.12 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | G: | 1.88 |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
| O*: | 4.22 |
Technical Specifications
| Input HP: | 1.201 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.201 |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 2.50 in | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Center Distance (in): | 4.25 | Reducer Style: | Worm - Right Angle |
| Assembly: | BM-D | Output Diameter (in): | 1.750 in |
| Shaft Seal Material: | Viton | Output Style: | D |
| Mounting Style: | Base | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 0.875 |
| Output HP: | 0.792 | Series Style: | EL-BM-D |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | BM842 |
| Output RPM: | 17 | Thrust Rating - output shaft: | 2533 |
| Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
| Output Torque Rating (in-lb): | 2852 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055137 | Weight: | 102.00 LB |

