Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-5-L-180
Part #:EL8420109.00
Catalog #:EL-BM842-5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | TAP Depth: | 1.19 in |
| F: | 3.75 | O: | 4.5 in |
| N: | 8.12 | LM1: | 12.53 |
| AJ: | 7.25 | AK: | 8.5 |
| L1: | 9.57 in | Center Distance (in): | 4.25 in |
| T: | 1.75 | K: | 3.5 in |
| BE1: | 0.5 in | U: | 1.25 in |
| A: | 6.13 | G: | 1.88 |
| H-Tap size: | 5/8-11 in | I: | 6.15 in |
| D: | 4.5 | BD: | 9 |
| B: | 9.63 | BF: | 0.53 |
| C: | 11.69 in |
Technical Specifications
| Output RPM: | 350 | Input Keyway (C Face): | 1/4 x 1/8 |
| Mounting Style: | Base | Output Key: | 3/8 x 3.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Ratio: | 5:1 | Model Code: | BM842 |
| Shaft Seal Material: | Viton | Series Style: | EL-BM-L |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 18.08 |
| Input HP: | 18.08 | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BM-L | Series Code: | EL |
| Thrust Rating - output shaft: | 1445 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Frame Size: | 180TC |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Overhung Load: | 2,800 |
| Product Type: | Right Angle | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Center Distance (in): | 4.25 |
| Output HP: | 17.25 | Output Diameter (in): | 1.750 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 3209 in/lbs |
General Specifications
| UPC: | 662959055144 | Weight: | 102.00 LB |

