Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-L-180
Part #:EL8420118.00
Catalog #:EL-BM842-60-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | N: | 8.12 |
| J: | 7 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | I: | 6.15 in |
| AK: | 8.5 | H-Tap size: | 5/8-11 in |
| C: | 11.69 in | U: | 1.25 in |
| L1: | 9.57 in | F: | 3.75 |
| BF: | 0.53 | TAP Depth: | 1.19 in |
| D: | 4.5 | B: | 9.63 |
| K: | 3.5 in | BD: | 9 |
| O: | 4.5 in | T: | 1.75 |
| LM1: | 12.53 | G: | 1.88 |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Style: | L |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 2533 |
| Output Shaft Orientation: | L | Output Shaft Assembly Code: | L |
| Input HP @ 1750 RPM: | 3.681 | Output RPM: | 29 |
| Input Bore (C Face): | 1.125 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Output HP: | 2.772 |
| Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180 | Mounting Style: | Base |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Overhung Load: | 3,730 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 3.681 | Input Keyway (C Face): | 1/4 x 1/8 |
| Model Code: | BM842 | Gear Type: | Worm |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/8 x 3.00 |
| Series Style: | EL-BM-L | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BM-L |
| Ratio: | 60:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.750 in | Input Keyway: | 1/4 X 2.50 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5989 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959055236 | Weight: | 102.00 LB |

