Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-7.5-R-180
Part #:EL8420122.00
Catalog #:EL-BM842-7.5-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.19 in | U: | 1.25 in |
| D: | 4.5 | AJ: | 7.25 |
| N: | 8.12 | T: | 1.75 |
| BF: | 0.53 | I: | 6.15 in |
| K: | 3.5 in | L1: | 9.57 in |
| G: | 1.88 | C: | 11.69 in |
| H-Tap size: | 5/8-11 in | B: | 9.63 |
| LM1: | 12.53 | BD: | 9 |
| AK: | 8.5 | J: | 7 in |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| O: | 4.5 in | A: | 6.13 |
| BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 1.750 in | Ratio: | 7.5:1 |
| Assembly: | BM-R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 15.36 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | R | Input HP @ 1750 RPM: | 16.27 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 3.00 | Ratio Range: | 7.5:1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Series Style: | EL-BM-R | Series Code: | EL |
| Input HP: | 16.27 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180 |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1640 | Service Factor: | 1 |
| Overhung Load: | 2,930 | Output Style: | R |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Input Keyway: | 1/4 X 2.50 in |
| Output Shaft Orientation: | R | Model Code: | BM842 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 4148 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
General Specifications
| UPC: | 662959055274 | Weight: | 102.00 LB |

