Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-R-180
Part #:EL8420123.00
Catalog #:EL-BM842-10-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.57 in | G: | 1.88 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| TAP Depth: | 1.19 in | K: | 3.5 in |
| AK: | 8.5 | A: | 6.13 |
| T: | 1.75 | U: | 1.25 in |
| J: | 7 in | C: | 11.69 in |
| B: | 9.63 | BD: | 9 |
| I: | 6.15 in | LM1: | 12.53 |
| H-Tap size: | 5/8-11 in | BF: | 0.53 |
| N: | 8.12 | F: | 3.75 |
| O: | 4.5 in |
Technical Specifications
| Model Code: | BM842 | Center Distance (in): | 4.25 |
| Ratio Range: | 10:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BM-R | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Assembly: | BM-R | Input Keyway: | 1/4 X 2.50 in |
| Overhung Load: | 3,010 | Output RPM: | 175 |
| Thrust Rating - output shaft: | 1788 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Orientation: | R |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Reducer Style: | Worm - Right Angle |
| Output Style: | R | Output Shaft Assembly Code: | R |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.750 in | Output HP: | 14 |
| Frame Size: | 180TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.93 | Mounting Style: | Base |
| Gear Type: | Worm | Input HP: | 14.93 |
| Motor Frame Size: | 180 | Series Code: | EL |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055281 | Weight: | 102.00 LB |

