Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-30-R-180
Part #:EL8420127.00
Catalog #:EL-BM842-30-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | D: | 4.5 |
| A: | 6.13 | U: | 1.25 in |
| K: | 3.5 in | AJ: | 7.25 |
| L1: | 9.57 in | T: | 1.75 |
| O: | 4.5 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | B: | 9.63 |
| F: | 3.75 | TAP Depth: | 1.19 in |
| I: | 6.15 in | BE1: | 0.5 in |
| C: | 11.69 in | AK: | 8.5 |
| H-Tap size: | 5/8-11 in | BD: | 9 |
| G: | 1.88 | LM1: | 12.53 |
| N: | 8.12 |
Technical Specifications
| Ratio Range: | 30:1 | Input HP: | 6.481 |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Output RPM: | 58 | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | R | Overhung Load: | 3,550 |
| Output Diameter (in): | 1.750 in | Shaft Seal Material: | Viton |
| Series Code: | EL | Input HP @ 1750 RPM: | 6.481 |
| Input Diameter (in): | 1.25 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Model Code: | BM842 |
| Output Style: | R | Mounting Style: | Base |
| Assembly: | BM-R | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Center Distance (in): | 4.25 | Series Style: | EL-BM-R |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Output Shaft Orientation: | R | Motor Frame Size: | 180 |
| Ratio: | 30:1 | Output HP: | 5.517 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 3,550 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5960 in/lbs |
General Specifications
| UPC: | 662959055328 | Weight: | 102.00 LB |

