Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-R-180
Part #:EL8420130.00
Catalog #:EL-BM842-60-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | C: | 11.69 in |
| AK: | 8.5 | T: | 1.75 |
| TAP Depth: | 1.19 in | BF: | 0.53 |
| H-Tap size: | 5/8-11 in | U: | 1.25 in |
| N: | 8.12 | A: | 6.13 |
| LM1: | 12.53 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | D: | 4.5 |
| L1: | 9.57 in | I: | 6.15 in |
| G: | 1.88 | AJ: | 7.25 |
| BD: | 9 | B: | 9.63 |
| J: | 7 in | F: | 3.75 |
| O: | 4.5 in |
Technical Specifications
| Output Shaft Orientation: | R | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Service Factor: | 1 | Output HP: | 2.772 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Ratio: | 60:1 | Motor Frame Size: | 180 |
| Input Diameter (in): | 1.25 in | Model Code: | BM842 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.50 in |
| Center Distance (in): | 4.25 | Output RPM: | 29 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-R |
| Thrust Rating - output shaft: | 2533 | Input HP: | 3.681 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Overhung Load: | 3,730 | Series Code: | EL |
| Output Style: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1.750 in |
| Mounting Style: | Base | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.681 | Gear Type: | Worm |
| Ratio Range: | 60:1 | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5989 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
General Specifications
| UPC: | 662959055359 | Weight: | 102.00 LB |

