Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-80-R-180
Part #:EL8420131.00
Catalog #:EL-BM842-80-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | A: | 6.13 |
| L1: | 9.57 in | AJ: | 7.25 |
| K: | 3.5 in | TAP Depth: | 1.19 in |
| AK: | 8.5 | LM1: | 12.53 |
| H-Tap size: | 5/8-11 in | J: | 7 in |
| O: | 4.5 in | B: | 9.63 |
| C: | 11.69 in | I: | 6.15 in |
| F: | 3.75 | BF: | 0.53 |
| G: | 1.88 | T: | 1.75 |
| U: | 1.25 in | BD: | 9 |
| N: | 8.12 |
Technical Specifications
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 x 3.00 | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Series Style: | EL-BM-R |
| Service Factor: | 1 | Input HP: | 1.76 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Output RPM: | 21 | Output HP: | 1.257 |
| Motor Frame Size: | 180 | Frame Size: | 180TC |
| Mounting Style: | Base | Ratio Range: | 80:1 |
| Gear Type: | Worm | Model Code: | BM842 |
| Series Code: | EL | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP @ 1750 RPM: | 1.76 |
| Output Shaft Orientation: | R | Thrust Rating - output shaft: | 2533 |
| Input Keyway: | 1/4 X 2.50 in | Output Style: | R |
| Overhung Load: | 3,740 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | BM-R |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 3620 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,740 lb | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055366 | Weight: | 102.00 LB |

