Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-D-180
Part #:EL8420135.00
Catalog #:EL-BM842-10-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | J: | 7 in |
| BE1: | 0.5 in | U: | 1.25 in |
| TAP Depth: | 1.19 in | A: | 6.13 |
| N: | 8.12 | T: | 1.75 |
| O: | 4.5 in | K: | 3.5 in |
| G: | 1.88 | LM1: | 12.53 |
| O*: | 4.22 in | D: | 4.5 |
| F: | 3.75 | H-Tap size: | 5/8-11 in |
| Center Distance (in): | 4.25 in | I: | 6.15 in |
| AK: | 8.5 | B: | 9.63 |
| C: | 11.69 in | BD: | 9 |
| L1: | 9.57 in | AJ: | 7.25 |
| O*: | 4.22 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 10:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Series Style: | EL-BM-D | Output Key: | 3/8 x 3.00 |
| Input HP: | 14.93 | Product Type: | Right Angle |
| Output HP: | 14 | Series Code: | EL |
| Input HP @ 1750 RPM: | 14.93 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 175 |
| Input Keyway: | 1/4 X 2.50 in | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 3,010 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Frame Size: | 180TC | Model Code: | BM842 |
| Output Style: | D | Thrust Rating - output shaft: | 1788 |
| Output Shaft Assembly Code: | D | Mounting Style: | Base |
| Center Distance (in): | 4.25 | Assembly: | BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055403 | Weight: | 102.00 LB |

