Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-50-D-180
Part #:EL8420141.00
Catalog #:EL-BM842-50-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.53 |
| AJ: | 7.25 | AK: | 8.5 |
| A: | 6.13 | BD: | 9 |
| LM1: | 12.53 | N: | 8.12 |
| H-Tap size: | 5/8-11 in | L1: | 9.57 in |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| B: | 9.63 | C: | 11.69 in |
| F: | 3.75 | O: | 4.5 in |
| K: | 3.5 in | D: | 4.5 |
| T: | 1.75 | J: | 7 in |
| O*: | 4.22 in | I: | 6.15 in |
| G: | 1.88 | TAP Depth: | 1.19 in |
| O*: | 4.22 |
Technical Specifications
| Assembly: | BM-D | Series Code: | EL |
| Thrust Rating - output shaft: | 2533 | Input Bore (C Face): | 1.125 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Frame Size: | 180TC | Output Key: | 3/8 x 3.00 |
| Input HP @ 1750 RPM: | 4.389 | Shaft Seal Material: | Viton |
| Model Code: | BM842 | Gear Type: | Worm |
| Ratio: | 50:1 | Output Shaft Assembly Code: | D |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 50:1 |
| Input HP: | 4.389 | Service Factor: | 1 |
| Output RPM: | 35 | Input Keyway (C Face): | 1/4 x 1/8 |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Series Style: | EL-BM-D | Output Style: | D |
| Motor Frame Size: | 180 | Mounting Style: | Base |
| Input Diameter (in): | 1.25 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Output HP: | 3.426 |
| Input Keyway: | 1/4 X 2.50 in | Overhung Load: | 3,730 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6170 in/lbs |
General Specifications
| UPC: | 662959055465 | Weight: | 102.00 LB |

