Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-60-D-180
Part #:EL8420142.00
Catalog #:EL-BM842-60-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM1: | 12.53 | O: | 4.5 in |
| B: | 9.63 | L1: | 9.57 in |
| AK: | 8.5 | U: | 1.25 in |
| C: | 11.69 in | K: | 3.5 in |
| TAP Depth: | 1.19 in | N: | 8.12 |
| F: | 3.75 | T: | 1.75 |
| O*: | 4.22 in | BF: | 0.53 |
| I: | 6.15 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | BE1: | 0.5 in |
| BD: | 9 | A: | 6.13 |
| G: | 1.88 | H-Tap size: | 5/8-11 in |
| J: | 7 in | AJ: | 7.25 |
| O*: | 4.22 |
Technical Specifications
| Input HP: | 3.681 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Model Code: | BM842 |
| Input Keyway: | 1/4 X 2.50 in | Ratio: | 60:1 |
| Reducer Style: | Worm - Right Angle | Assembly: | BM-D |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 3.681 |
| Output Diameter (in): | 1.750 in | Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | EL | Output Shaft Assembly Code: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Output Style: | D |
| Output HP: | 2.772 | Output Shaft Orientation: | LR |
| Input Style: | Flexible Coupling Input | Series Style: | EL-BM-D |
| Overhung Load: | 3,730 | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 2533 | Motor Frame Size: | 180 |
| Output RPM: | 29 | Input Bore (C Face): | 1.125 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 662959055472 | Weight: | 102.00 LB |

