Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-100-D-180
Part #:EL8420144.00
Catalog #:EL-BM842-100-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | A: | 6.13 |
| TAP Depth: | 1.19 in | O: | 4.5 in |
| L1: | 9.57 in | T: | 1.75 |
| AJ: | 7.25 | H-Tap size: | 5/8-11 in |
| O*: | 4.22 in | G: | 1.88 |
| C: | 11.69 in | K: | 3.5 in |
| BE1: | 0.5 in | J: | 7 in |
| I: | 6.15 in | U: | 1.25 in |
| D: | 4.5 | LM1: | 12.53 |
| BD: | 9 | B: | 9.63 |
| Center Distance (in): | 4.25 in | F: | 3.75 |
| N: | 8.12 | AK: | 8.5 |
| O*: | 4.22 |
Technical Specifications
| Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180 |
| Output HP: | 0.792 | Ratio: | 100:1 |
| Input HP: | 1.201 | Output Shaft Assembly Code: | D |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output RPM: | 17 | Model Code: | BM842 |
| Series Code: | EL | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer Style: | Worm - Right Angle |
| Assembly: | BM-D | Input HP @ 1750 RPM: | 1.201 |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Mounting Style: | Base | Output Diameter (in): | 1.750 in |
| Series Style: | EL-BM-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Style: | D |
| Output Shaft Orientation: | LR | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2533 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.50 in | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2852 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,750 lb |
General Specifications
| UPC: | 662959055496 | Weight: | 102.00 LB |

