Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-5-L-210
Part #:EL8420145.00
Catalog #:EL-BM842-5-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | O: | 4.5 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| C: | 11.69 in | H-Tap size: | 5/8-11 in |
| BD: | 9 | B: | 9.63 |
| A: | 6.13 | J: | 7 in |
| G: | 1.88 | AJ: | 7.25 |
| TAP Depth: | 1.19 in | L1: | 9.57 in |
| BF: | 0.53 | BE1: | 0.5 in |
| N: | 8.12 | I: | 6.15 in |
| U: | 1.25 in | F: | 3.75 |
| LM1: | 12.53 | D: | 4.5 |
| K: | 3.5 in |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Model Code: | BM842 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP @ 1750 RPM: | 18.08 | Overhung Load: | 2,800 |
| Output Shaft Orientation: | L | Product Type: | Right Angle |
| Series Code: | EL | Output HP: | 17.25 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 2.50 in |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Style: | EL-BM-L |
| Output Diameter (in): | 1.750 in | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1445 | Input HP: | 18.08 |
| Output Key: | 3/8 x 3.00 | Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Output Style: | L |
| Motor Frame Size: | 210 | Assembly: | BM-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 2,800 lb | Output Torque Rating (in-lb): | 3209 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055502 | Weight: | 102.00 LB |

