Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-7.5-L-210
Part #:EL8420146.00
Catalog #:EL-BM842-7.5-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 7.25 |
| H-Tap size: | 5/8-11 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | J: | 7 in |
| K: | 3.5 in | BF: | 0.53 |
| B: | 9.63 | U: | 1.25 in |
| L1: | 9.57 in | O: | 4.5 in |
| G: | 1.88 | F: | 3.75 |
| N: | 8.12 | T: | 1.75 |
| BE1: | 0.5 in | AK: | 8.5 |
| TAP Depth: | 1.19 in | BD: | 9 |
| I: | 6.15 in | C: | 11.69 in |
| LM1: | 12.53 |
Technical Specifications
| Ratio: | 7.5:1 | Input HP: | 16.27 |
| Model Code: | BM842 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Input Keyway: | 1/4 X 2.50 in | Center Distance (in): | 4.25 |
| Series Style: | EL-BM-L | Mounting Style: | Base |
| Shaft Seal Material: | Viton | Assembly: | BM-L |
| Output HP: | 15.36 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 16.27 | Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1640 | Output Key: | 3/8 x 3.00 |
| Input Diameter (in): | 1.25 in | Output Shaft Orientation: | L |
| Input Style: | Flexible Coupling Input | Series Code: | EL |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.750 in | Overhung Load: | 2,930 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 4148 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959055519 | Weight: | 102.00 LB |

