Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-10-L-210
Part #:EL8420147.00
Catalog #:EL-BM842-10-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.5 in | D: | 4.5 |
| N: | 8.12 | B: | 9.63 |
| F: | 3.75 | C: | 11.69 in |
| J: | 7 in | BF: | 0.53 |
| T: | 1.75 | H-Tap size: | 5/8-11 in |
| K: | 3.5 in | LM1: | 12.53 |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 9.57 in | I: | 6.15 in |
| Center Distance (in): | 4.25 in | G: | 1.88 |
| A: | 6.13 | AJ: | 7.25 |
| U: | 1.25 in | TAP Depth: | 1.19 in |
| AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Series Code: | EL |
| Output Key: | 3/8 x 3.00 | Thrust Rating - output shaft: | 1788 |
| Frame Size: | 210TC | Output Shaft Orientation: | L |
| Output Diameter (in): | 1.750 in | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.93 | Center Distance (in): | 4.25 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BM-L |
| Model Code: | BM842 | Input Keyway: | 1/4 X 2.50 in |
| Overhung Load: | 3,010 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | Flexible Coupling Input | Input HP: | 14.93 |
| Output Shaft Assembly Code: | L | Ratio Range: | 10:1 |
| Output HP: | 14 | Assembly: | BM-L |
| Mounting Style: | Base | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 5042 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959055526 | Weight: | 102.00 LB |

