Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BM842-25-L-210
Part #:EL8420150.00
Catalog #:EL-BM842-25-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.69 in | LM1: | 12.53 |
| U: | 1.25 in | H-Tap size: | 5/8-11 in |
| BF: | 0.53 | I: | 6.15 in |
| D: | 4.5 | G: | 1.88 |
| L1: | 9.57 in | BD: | 9 |
| N: | 8.12 | F: | 3.75 |
| B: | 9.63 | O: | 4.5 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| K: | 3.5 in | Center Distance (in): | 4.25 in |
| A: | 6.13 | J: | 7 in |
| TAP Depth: | 1.19 in | AK: | 8.5 |
| T: | 1.75 |
Technical Specifications
| Output RPM: | 70 | Input Diameter (in): | 1.25 in |
| Output Key: | 3/8 x 3.00 | Shaft Seal Material: | Viton |
| Overhung Load: | 3,445 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Series Style: | EL-BM-L |
| Model Code: | BM842 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft Orientation: | L | Input HP @ 1750 RPM: | 7.94 |
| Input Keyway: | 1/4 X 2.50 in | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input HP: | 7.94 | Thrust Rating - output shaft: | 2533 |
| Gear Type: | Worm | Output Style: | L |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Output Diameter (in): | 1.750 in | Frame Size: | 210TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | L |
| Assembly: | BM-L | Mounting Style: | Base |
| Output HP: | 6.946 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 6254 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
General Specifications
| UPC: | 662959055557 | Weight: | 102.00 LB |

